Medium Duty
- Part Number
- 1300950169
- Category
- Cable Grips
Medium Duty Wire Mesh Pulling Grip, Single/Double Weave, Bale Eye, Mesh Length 0.826m (32.50"), Approximate Break Strength 3674.10kg (8100 lbs)
Physical Specifications
- approximateBreakStrength
- 3674.10kg (8100 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 31.75-37.85mm (1.250-1.490")
- colorGrommet
- N/A
- eyeType
- Flexible
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.826m (32.50")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0169, 1300950169
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863