Light Duty
- Part Number
- 1300950146
- Category
- Cable Grips
Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.305m (12.00"), Approximate Break Strength 1542.21kg (3400 lbs)
Physical Specifications
- approximateBreakStrength
- 1542.21kg (3400 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 12.70-15.49mm (.500-.610")
- colorGrommet
- N/A
- eyeType
- Flexible
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.305m (12.00")
- netWeight
- 72.968/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0146, 1300950146
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863