- Part Number
- 1300950134
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 21772.43kg (48000 lbs)
- Bale Length
- N/A
- Body Style
- Straight
- Cable Diameter
- 101.60-114.05mm (4.000-4.490")
- Color Grommet
- N/A
- Eye Diameter
- 1 7/8"
- Eye Type
- Rotating
- Gender
- N/A
- Material Body
- N/A
- Material Grip
- Galvanized Steel
- Mesh Length
- 0.838m (33.00")
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- N/A
Keywords: 130095-0134, 1300950134
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed