Heavy Duty
- Part Number
- 1300950125
- Category
- Cable Grips
Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.406m (16.00"), Approximate Break Strength 3084.43kg (6800 lbs)
Physical Specifications
- approximateBreakStrength
- 3084.43kg (6800 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 15.88-19.05mm (.625-.750")
- colorGrommet
- N/A
- eyeDiameter
- 7/8"
- eyeType
- Rotating
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.406m (16.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0125, 1300950125
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed