Heavy Duty
- Part Number
- 1300950124
- Category
- Cable Grips
Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.406m (16.00"), Approximate Break Strength 2510.12kg (5600 lbs)
Physical Specifications
- approximateBreakStrength
- 2510.12kg (5600 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 12.70-15.49mm (.500-.610")
- colorGrommet
- N/A
- eyeDiameter
- 7/8"
- eyeType
- Rotating
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.406m (16.00")
- netWeight
- 279.002/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0124, 1300950124
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863