Heavy Duty
- Part Number
- 1300950123
- Category
- Cable Grips
Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.279m (11.00"), Approximate Break Strength 3084.43kg (6800 lbs)
Physical Specifications
- approximateBreakStrength
- 3084.43kg (6800 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 15.88-19.05mm (.625-.750")
- colorGrommet
- N/A
- eyeDiameter
- 7/8"
- eyeType
- Rotating
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.279m (11.00")
- netWeight
- 251.067/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0123, 1300950123
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863