Fiber Optic
- Part Number
- 1300940533
- Category
- Cable Grips
Support Grips for Fiber Optics, Closed Mesh, Single Eye, Bale Length 6", Cable Diameter 11.68-14.73mm (.460-.580"), Approximate Break Strength 2131.88kg (4700 lbs)
Physical Specifications
- approximateBreakStrength
- 181.44kg (400 lbs)
- baleLength
- 0.152m (6.00")
- bodyStyle
- Straight
- cableDiameter
- 11.68-14.73mm (.460-.580")
- colorGrommet
- N/A
- eyeType
- Single
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.102m (4.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0533, 1300940533
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed