Service-Drop
- Part Number
- 1300940516
- Category
- Cable Grips
Bus-Drop Support Grip, Locking Bale, Cable Diameter 13.21-18.54mm (.520-.730"), Approximate Break Strength 358.34kg (790 lbs)
Physical Specifications
- approximateBreakStrength
- 358.34kg (790 lbs)
- baleLength
- 0.356m (14.00")
- bodyStyle
- Straight
- cableDiameter
- 13.21-18.54mm (.520-.730")
- colorGrommet
- N/A
- eyeType
- Locking Bale
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.203m (8.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0516, 1300940516
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed