Bus-Drop
- Part Number
- 1300940492
- Category
- Cable Grips
Bus-Drop Support Grip, Single "U" Eye, Cable Diameter 7.62-10.92mm (.300-.430"), Approximate Break Strength 498.95kg (1100 lbs) , Stainless Steel
Physical Specifications
- approximateBreakStrength
- 498.95kg (1100 lbs)
- baleLength
- 0.229m (9.00")
- bodyStyle
- Straight
- cableDiameter
- 7.62-10.92mm (.300-.430")
- colorGrommet
- N/A
- eyeType
- Single
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Stainless Steel
- meshLength
- 0.114m (4.50")
- netWeight
- 36.108/g
- numberOfHoles
- N/A
- oRing
- No
- threadSize
- N/A
Keywords: 130094-0492, 1300940492
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863