Bus-Drop
- Part Number
- 1300940489
- Category
- Cable Grips
Bus-Drop Support Grip, Single "U" Eye, Cable Diameter 5.59-8.13mm (.220-.320"), Approximate Break Strength 498.95kg (1100 lbs)
Physical Specifications
- approximateBreakStrength
- 498.95kg (1100 lbs)
- baleLength
- 0.229m (9.00")
- bodyStyle
- Straight
- cableDiameter
- 5.59-8.13mm (.220-.320")
- colorGrommet
- N/A
- eyeType
- Single
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.089m (3.50")
- netWeight
- 33.735/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0489, 1300940489
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863