Heavy Duty
- Part Number
- 1300940470
- Category
- Cable Grips
Heavy Duty Support Grip, Double Eye, Double Weave, Split Lace, Cable Diameter 38.10-50.55mm (1.500-1.990"), Approximate Break Strength 2140.96kg (4720 lbs)
Physical Specifications
- approximateBreakStrength
- 2140.96kg (4720 lbs)
- baleLength
- 0.254m (10.00")
- bodyStyle
- Straight
- cableDiameter
- 38.10-50.55mm (1.500-1.990")
- colorGrommet
- N/A
- eyeType
- Double
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.889m (35.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0470, 1300940470
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed