Heavy Duty
- Part Number
- 1300940448
- Category
- Cable Grips
Heavy Duty Support Grip, Double Eye, Double Weave, Closed Mesh, Cable Diameter 50.80-63.25mm (2.000-2.490"), Approximate Break Strength 4572.21kg (10080 lbs)
Physical Specifications
- approximateBreakStrength
- 4572.21kg (10080 lbs)
- baleLength
- 0.254m (10.00")
- bodyStyle
- Straight
- cableDiameter
- 50.80-63.25mm (2.000-2.490")
- colorGrommet
- N/A
- eyeType
- Double
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.94m (37.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0448, 1300940448
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed