Standard Duty
- Part Number
- 1300940432
- Category
- Cable Grips
Standard Duty Support Grip, Locking Bale Eye, Split Rod, Single Weave, Cable Diameter 19.05-25.15mm (.750-.990"), Approximate Break Strength 435.45kg (960 lbs)
Physical Specifications
- approximateBreakStrength
- 598.74kg (1320 lbs)
- baleLength
- 0.457m (18.00")
- bodyStyle
- Straight
- cableDiameter
- 19.05-25.15mm (.750-.990")
- colorGrommet
- N/A
- eyeType
- Locking Bale
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.356m (14.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0432, 1300940432
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed