Standard Duty
- Part Number
- 1300940391
- Category
- Cable Grips
Standard Duty Support Grip, Single "U" Eye, Split Rod, Single Weave, Cable Diameter 25.40-31.50mm (1.000-1.240"), Approximate Break Strength 762.04kg (1680 lbs)
Physical Specifications
- approximateBreakStrength
- 762.04kg (1680 lbs)
- baleLength
- 0.229m (9.00")
- bodyStyle
- Straight
- cableDiameter
- 25.40-31.50mm (1.000-1.240")
- colorGrommet
- N/A
- eyeType
- Single
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.38m (15.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0391, 1300940391
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863