Standard Duty
- Part Number
- 1300940364
- Category
- Cable Grips
Standard Duty Support Grip, Hook Bale, Split Lace, Single Weave, Cable Diameter 15.88-19.05mm (.625-.750"), Approximate Break Strength 435.45kg (960 lbs)
Physical Specifications
- approximateBreakStrength
- 435.45kg (960 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 15.88-19.05mm (.625-.750")
- colorGrommet
- N/A
- eyeType
- H-Hook
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.279m (11.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0364, 1300940364
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed