Standard Duty
- Part Number
- 1300940283
- Category
- Cable Grips
Standard Duty Support Grip, Locking Bale, Closed Mesh, Single Weave, Cable Diameter 63.50-75.95mm (2.500-2.990"), Approximate Break Strength 1524.07kg (3360 lbs)
Physical Specifications
- approximateBreakStrength
- 1524.07kg (3360 lbs)
- baleLength
- 0.457m (18.00")
- bodyStyle
- Straight
- cableDiameter
- 63.50-75.95mm (2.500-2.990")
- colorGrommet
- N/A
- eyeType
- Locking Bale
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Non-magnetic Tin Bronze Wire
- meshLength
- 0.61m (24.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130094-0283, 1300940283
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed