Aero-Motive
- Part Number
- 1300920109
- Category
- Slip Rings
Aero-Motive Slip Ring Component Kit, 30A, 12 AWG, 4 Conductors, Bore Size 22.23mm (.875") Diameter
Physical Specifications
- centerBoreDiameter
- 22.23mm (.875")
- mountingStyle
- Horizontal,Vertical
- netWeight
- 1.000/g
- numberOfConductors
- 4
- packagingType
- Carton
- speedRpm
- Continuous 125
- temperatureRangeOperating
- -40° to +120°C
- wireSizeAwg
- 12
Electrical Specifications
- currentMaximumPerContact
- 30.0A
- voltageMaximum
- 600V
Keywords: 130092-0109, 1300920109
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863