- Part Number
- 1300920089
- Category
- Slip Rings
Physical Specifications
- Center Bore Diameter
- 22.23mm (.875")
- Mounting Style
- Horizontal,Vertical
- Net Weight
- 1.000/g
- Number Of Conductors
- 16
- Packaging Type
- Carton
- Speed Rpm
- Continuous 125
- Temperature Range Operating
- -40° to +120°C
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 24.0A
- Voltage Maximum
- 600V
Keywords: 130092-0089, 1300920089
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863