Skip to main content
Part Number
1300910059
Category
Electrical Reels

Physical Specifications

Bulb Included
N/A
Cable Length
0.457m (1.50')
Cable Movement
Ratchet Lock
Cord Length
13.72m (45.0')
Cord Type
14/3 SJTOW
Depth
0.30m (11.75")
Drum Lock
Ratchet
Duty
Standard
Guide Arm
2 - Position
Height
0.36m (14.25")
Lamp Type
N/A
Material Coating
Powder Coating
Material Housing
Steel/Polycarbonate
Mounting Style
Rigid
Net Weight
1.000/g
Number Of Conductors
3
Number Of Receptacles
2
Packaging Type
Carton
Primary Cord Cable Entry
N/A
Retraction Weight
1.4kg (3.0 lb)
Width
196.85mm (7.750")
Wire Size Awg
14

Electrical Specifications

Current Maximum Per Contact
11.0A
Gfci
Yes
Lamp Wattage Maximum
N/A
On Off Switch
No
Voltage Maximum
120V

Keywords: 130091-0059, 1300910059

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed per EU 2015/863
 - 1300910059 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life