- Part Number
- 1300910025
- Category
- Electrical Reels
Physical Specifications
- Bulb Included
- N/A
- Cable Length
- 0.457m (1.50')
- Cable Movement
- Ratchet Lock
- Cord Length
- 15.24m (50.0')
- Cord Type
- 16/3 SJTOW
- Depth
- 0.30m (11.75")
- Drum Lock
- Ratchet
- Duty
- Standard
- Guide Arm
- 2 - Position
- Height
- 0.36m (14.25")
- Lamp Type
- N/A
- Material Coating
- Powder Coating
- Material Housing
- Steel/Polycarbonate
- Mounting Style
- Rigid
- Number Of Conductors
- 3
- Number Of Receptacles
- 2
- Packaging Type
- Carton
- Primary Cord Cable Entry
- N/A
- Retraction Weight
- 1.4kg (3.0 lb)
- Width
- 196.85mm (7.750")
- Wire Size Awg
- 16
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Gfci
- Yes
- Lamp Wattage Maximum
- N/A
- On Off Switch
- No
- Voltage Maximum
- 120V
Keywords: 130091-0025, 1300910025
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863