- Part Number
- 1300870023
- Category
- Electrical Reels
Physical Specifications
- Bulb Included
- N/A
- Cable Length
- N/A
- Cable Movement
- Manual
- Cord Length
- N/A
- Cord Type
- N/A
- Depth
- 0.46m (18.00")
- Drum Lock
- None
- Duty
- Heavy
- Height
- 0.47m (18.50")
- Lamp Type
- N/A
- Material Coating
- Powder Coating
- Material Housing
- Steel
- Mounting Style
- N/A
- Number Of Conductors
- 3
- Number Of Receptacles
- 4
- Packaging Type
- Carton
- Primary Cord Cable Entry
- N/A
- Retraction Weight
- N/A
- Width
- 273.05mm (10.750")
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Gfci
- No
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Maximum
- 120V
Keywords: 130087-0023, 1300870023
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed