- Part Number
- 1300860177
- Category
- Tool Supports
Physical Specifications
- Cable Diameter
- N/A
- Cable Length
- N/A
- Cable Movement
- N/A
- Drum Lock
- None
- Duty
- N/A
- Mounting Style
- N/A
- Packaging Type
- Carton
- Travel Distance
- N/A
- Weight Range
- N/A
- Wire Cable Type
- N/A
Keywords: 130086-0177, 1300860177
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed