POW-R-MITE
- Part Number
- 1300830264
- Category
- Electrical Reels
Woodhead POW-R-MITE Industrial Duty Cable Reel, 12/3 SOW, 7.62m (25.0') Cord Length
Physical Specifications
- bulbIncluded
- N/A
- cableLength
- N/A
- cableMovement
- Ratchet Lock
- cordLength
- 7.62m (25.0')
- cordType
- 12/3 SOW
- depth
- 0.34m (13.50")
- drumLock
- Ratchet
- duty
- Industrial
- guideArm
- 5° increments over 270° Arc
- height
- 0.37m (14.50")
- lampType
- N/A
- materialCoating
- Powder Coating
- materialHousing
- Cast Aluminum
- mountingStyle
- Rigid
- netWeight
- 22203.347/g
- numberOfConductors
- 3
- packagingType
- Carton
- primaryCordCableEntry
- 1" NPT
- retractionWeight
- 1.8kg (4.0 lb)
- width
- 244.35mm (9.620")
- wireSizeAwg
- 12
Electrical Specifications
- currentMaximumPerContact
- 18.0A
- gfci
- No
- lampWattageMaximum
- N/A
- onOffSwitch
- N/A
- voltageMaximum
- 600V
Keywords: 130083-0264, 1300830264
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Relevant
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Relevant