Skip to main content
Part Number
1300830249
Category
Electrical Reels

Physical Specifications

Bulb Included
N/A
Cable Length
N/A
Cable Movement
Ratchet Lock
Cord Length
15.24m (50.0')
Cord Type
14/3 SOW
Depth
0.34m (13.50")
Drum Lock
Ratchet
Duty
Industrial
Guide Arm
5° increments over 270° Arc
Height
0.37m (14.50")
Lamp Type
N/A
Material Coating
Powder Coating
Material Housing
Cast Aluminum
Mounting Style
Rigid
Net Weight
22679.600/g
Number Of Conductors
3
Packaging Type
Carton
Primary Cord Cable Entry
1" NPT
Retraction Weight
1.8kg (4.0 lb)
Width
244.35mm (9.620")
Wire Size Awg
14

Electrical Specifications

Current Maximum Per Contact
13.0A
Gfci
No
Lamp Wattage Maximum
N/A
On Off Switch
N/A
Voltage Maximum
600V

Keywords: 130083-0249, 1300830249

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Relevant
RoHS Display Name
EU RoHS
RoHS Status
Not Relevant
 - 1300830249 - Image 1  - 1300830249 - Image 2  - 1300830249 - Image 3  - 1300830249 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life