- Part Number
- 1300830245
- Category
- Electrical Reels
Physical Specifications
- Bulb Included
- Yes
- Cable Length
- N/A
- Cable Movement
- Ratchet Lock
- Cord Length
- 7.62m (25.0')
- Cord Type
- 14/3 SOW
- Depth
- 0.34m (13.50")
- Drum Lock
- Ratchet
- Duty
- Industrial
- Guide Arm
- 5° increments over 270° Arc
- Height
- 0.37m (14.50")
- Lamp Type
- Incandescent
- Material Coating
- Powder Coating
- Material Housing
- Cast Aluminum
- Mounting Style
- Rigid
- Number Of Conductors
- 3
- Number Of Receptacles
- 1
- Packaging Type
- Carton
- Primary Cord Cable Entry
- 1" NPT
- Retraction Weight
- 1.8kg (4.0 lb)
- Width
- 244.35mm (9.620")
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 13.0A
- Gfci
- No
- Lamp Wattage Maximum
- 30W
- On Off Switch
- Yes
- Transformer Type
- Reel Mounted
- Voltage Maximum
- 120V
Keywords: 130083-0245, 1300830245
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed