BradPower D-Size
- Part Number
- 1300660235
- Category
- Industrial Connectors
BradPower D-Size (1 3/8”–M35) Receptacle, 1/2" - 14 NPT, 4 Poles, Female (Straight) to 10 AWG Leads, 0.5m (19.7") Length
Physical Specifications
- couplingType
- Internal Thread
- gender
- Female
- keyway
- Single
- length
- 0.50m
- materialComponent
- Clear Annodized Aluminum
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 234.053/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- UL 1015
- wireSizeAwg
- 10
Electrical Specifications
- currentMaximumPerContact
- 32.0A
- voltageMaximum
- 600V
Keywords: 130066-0235, 1300660235
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000406200_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA}