BradPower A-Size
- Part Number
- 1300660090
- Category
- Circular Industrial Connectors
BradPower A-Size (7/8”–M22) Receptacle, 4 Poles, Male, 1/2" - 14 NPT, 14/1 AWG, 0.5m (1.64') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.50m
- materialComponent
- Zinc Die-Cast with Black Epoxy
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 77.110/g
- orientation
- Straight
- panelMount
- Front
- poles
- 4
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- UL 1015
- wireSizeAwg
- 14
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 600V
Keywords: 130066-0090, 1300660090
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Cadmium-chloride; Lead; α,α-Bis[4-(dimethylamino)phenyl]-4 (phenylamino)naphthalene-1-methanol [with ≥ 0.1% of Michler's ketone (EC no. 202-027-5) or Michler's base (EC no. 202-959-2)]... per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA}