Skip to main content
Part Number
1300640401
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
17.78mm (.700")
Cable Length
2.0m (6.56')
Color Cable Jacket
Gray
Connector End A
BradPower D-Size (1 3/8”–M35)
Connector End B
BradPower D-Size (1 3/8”–M35)
Coupling Style
Threaded
Gender
Female-Male
Keyway
Single
Led Indicator
None
Material Cable Jacket
PVC
Material Connector Body
PVC
Material Contact
Copper Alloy
Material Coupling Nut
Anodized Aluminum
Material Plating Mating
Gold
Orientation
Straight to Straight
Poles
3
Temperature Range Operating
-20° to +105°C
Wire Cable Type
STOOW,TC-ER Direct Burial
Wire Size Awg
10

Electrical Specifications

Current Maximum Per Contact
30.0A
Voltage Maximum
600V

Keywords: 130064-0401, 1300640401

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Product not active
China RoHS Display Name
China RoHS
China RoHS Status
Product not active
Elv Display Name
EU ELV
Elv Status
Product not active
Hflh Display Name
Low-Halogen Status
Hflh Status
Product not active
Prop65 Display Name
Prop65
Prop65 Status
Product not active
Reach Display Name
REACH SVHC
Reach Status
Product not active
RoHS Display Name
EU RoHS
RoHS Status
Product not active
 - 1300640401 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life