BradPower D-Size
- Part Number
- 1300640187
- Category
- Circular Industrial Cordsets
BradPower D-Size (1 3/8”–M35) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 10 AWG, Gray PVC Cable, 2.0m (6.56') Length
Physical Specifications
- cableDiameter
- 19.68mm (.775")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Gray
- connectorEndA
- BradPower D-Size (1 3/8”–M35)
- connectorEndB
- BradPower D-Size (1 3/8”–M35)
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Anodized Aluminum
- materialPlatingMating
- Gold
- netWeight
- 1324.490/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- STOOW,TC-ER Direct Burial
- wireSizeAwg
- 10
Electrical Specifications
- currentMaximumPerContact
- 32.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130064-0187, 1300640187
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}