- Part Number
- 1300610320
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 17.83mm (.702")
- Cable Length
- 6.0m (19.68')
- Color Cable Jacket
- Black
- Connector End A
- BradPower C-Size (1 1/8”–M29)
- Connector End B
- BradPower C-Size (1 1/8”–M29)
- Coupling Style
- Threaded
- Gender
- Female-Male
- Keyway
- Tri-Key
- Led Indicator
- None
- Material Cable Jacket
- TPE
- Material Connector Body
- TPE
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Net Weight
- 1022.000/g
- Orientation
- Straight to Straight
- Poles
- 7
- Temperature Range Operating
- -20° to +90°C
- Wire Cable Type
- TC-ER
- Wire Size Awg
- 12,16
Electrical Specifications
- Current Maximum Per Contact
- 25.0A,6.0A
- Voltage Maximum
- 600V
Keywords: 130061-0320, 1300610320
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2024)4144-DC (27 June 2024) SCIP:188adcad-c6e3-46f8-82e2-e5265815ab0f
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000465634_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000465633_00_000.pdf, subType=CE}