BradPower A-Size
- Part Number
- 1300610292
- Category
- Circular Industrial Cordsets
BradPower A-Size (7/8”–M22) Single Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 10.0m (32.81') Length
Physical Specifications
- cableDiameter
- 8.63mm (.340")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Black
- connectorEndA
- BradPower A-Size (7/8”–M22)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Male-Pigtail
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- orientation
- Straight to Pigtail
- poles
- 3
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- TC-ER
- wireSizeAwg
- 14
Electrical Specifications
- currentMaximumPerContact
- 20.0A
- voltageMaximum
- 600V
Keywords: 130061-0292, 1300610292
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed