BradPower A-Size
- Part Number
- 1300610135
- Category
- Circular Industrial Cordsets
BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 16 AWG, PVC Cable, 2.0m (6.56') Length
Physical Specifications
- cableDiameter
- 11.43mm (.450")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Gray
- connectorEndA
- BradPower A-Size (7/8”–M22)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Male-Pigtail
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 420.060/g
- orientation
- Straight to Pigtail
- poles
- 4
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- Unshielded-Stranded
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 600V
Keywords: 130061-0135, 1300610135
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863