BradPower A-Size
- Part Number
- 1300610025
- Category
- Circular Industrial Cordsets
BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Gray PVC Cable, 2.0m (6.56') Length
Physical Specifications
- cableDiameter
- 10.41mm (.410")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Gray
- connectorEndA
- BradPower A-Size (7/8”–M22)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Female-Pigtail
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 255.000/g
- orientation
- Straight to Pigtail
- poles
- 3
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- STOOW
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V
Keywords: 130061-0025, 1300610025
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active