Mini-Change
- Part Number
- 1300600024
- Category
- Passive Distribution Boxes
Mini-Change MPIS, 3 Pole Female, 6 Ports, with 9 Pole Male Connector, with LEDs
Physical Specifications
- busIO
- Mini-Change
- cableConnectorOrientation
- Straight
- cableLength
- N/A
- homeRunCableLength
- N/A
- homeRunConnector
- Mini-Change - 9 pole
- homeRunInterface
- N/A
- keyway
- Single
- ledIndicator
- Green,Yellow
- materialCableJacket
- N/A
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- orientation
- Side Mount
- poles
- 3
- polesWired
- 3
- ports
- 6
- temperatureRangeOperating
- -25° to +90°C
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- functionalWiring
- Parallel
- voltageMaximum
- 600V AC/DC
- wiringConfiguration
- Single I/O per Port
Keywords: 130060-0024, 1300600024
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed