Mini-Change
- Part Number
- 1300600023
- Category
- Passive Distribution Boxes
Mini-Change MPIS, 3 Pole Female, 4 Ports, with 7 Pole Male Connector, with LEDs
Physical Specifications
- busIO
- Mini-Change
- cableConnectorOrientation
- Straight
- cableLength
- N/A
- homeRunCableLength
- N/A
- homeRunConnector
- Mini-Change - 7 pole
- homeRunInterface
- N/A
- keyway
- Single
- ledIndicator
- Green,Yellow
- materialCableJacket
- N/A
- materialHousing
- PBT
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 1.000/g
- orientation
- Side Mount
- poles
- 3
- polesWired
- 3
- ports
- 4
- temperatureRangeOperating
- -25° to +90°C
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- functionalWiring
- Parallel
- voltageMaximum
- 600V AC/DC
- wiringConfiguration
- Single I/O per Port
Keywords: 130060-0023, 1300600023
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863