- Part Number
- 1300600001
- Category
- Passive Distribution Boxes
Physical Specifications
- Bus IO
- Mini-Change
- Cable Connector Orientation
- Straight
- Home Run Cable Length
- N/A
- Home Run Connector
- Mini-Change - 6 pole
- Home Run Interface
- N/A
- Keyway
- Single
- Led Indicator
- None
- Material Cable Jacket
- N/A
- Material Housing
- PBT
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Net Weight
- 325.000/g
- Orientation
- Side Mount
- Poles
- 3
- Poles Wired
- 3
- Ports
- 4
- Temperature Range Operating
- -25° to +90°C
Electrical Specifications
- Current Maximum Per Contact
- 7.0A per module
- Functional Wiring
- Parallel
- Voltage Maximum
- 600V AC/DC
- Wiring Configuration
- Single I/O per Port
Keywords: 130060-0001, 1300600001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant with Exemption 3 per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863