- Part Number
- 1300580118
- Category
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- N/A
- Housing Width
- 94.00mm
- Mac Address
- 1024
- Mechanical Shock
- N/A
- Mounting Style
- Panel Slots
- Packaging Type
- Carton
- Ports
- 8
- Power Input
- None
- Temperature Range Operating
- -40° to +80°C
- Uplink Connection
- N/A
- Vibration
- IEC 68-2-6
Electrical Specifications
- Current Maximum Output
- N/A
- Emc
- IEC 61326-1
- Supply Voltage
- 10-30V DC
Keywords: 130058-0118, 1300580118
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active