RJ-Lnxx
- Part Number
- 1300580057
- Category
- Circular Industrial Connectors
RJ-Lnxx RJ45 Female to RJ45 Female Adapter
Physical Specifications
- cableDiameter
- N/A
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- None
- materialConnectorBody
- Delrin
- materialContact
- N/A
- materialCouplingNut
- Nylon
- materialPlatingMating
- N/A
- netWeight
- 44.700/g
- orientation
- Straight
- poles
- N/A
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 30V DC
Keywords: 130058-0057, 1300580057
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA}