Brad,RJ-Lnxx
- Part Number
- 1300570003
- Category
- Circular Industrial Connectors
Brad RJ-Lnxx, Threaded, RJ-45 Ethernet Field-Attachable Connector for Solid Core Cable
Physical Specifications
- cableDiameter
- N/A
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- None
- materialConnectorBody
- Polycarbonate
- materialContact
- Copper Alloy
- materialCouplingNut
- ABS
- materialPlatingMating
- N/A
- netWeight
- 21.290/g
- orientation
- Straight
- poles
- N/A
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 125V DC
Keywords: 130057-0003, 1300570003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not saleable
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000428678_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000428677_00_000.pdf, subType=CE}