- Part Number
- 1300550006
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- External Thread
- Gender
- Male
- Keyway
- None
- Length
- 1.0m
- Material Component
- ABS
- Mounting Thread Size
- 1" - 14 UNC
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- N/A
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- N/A
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 125V DC
Keywords: 130055-0006, 1300550006
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed