Brad,RJ-Lnxx
- Part Number
- 1300550005
- Category
- Circular Industrial Connectors
Brad RJ-Lnxx Industrial Ethernet Receptacle, Female (Straight) to Male (Straight) Front Panel Mount, 10Base T, Solder PCB and Cable Termination, 1.0m (3.28') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Female
- keyway
- None
- length
- 0.305m
- materialComponent
- ABS
- mountingThreadSize
- 1" - 14 UNC
- netWeight
- 1.000/g
- orientation
- Straight
- panelMount
- Front
- poles
- N/A
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V DC
Keywords: 130055-0005, 1300550005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863