Brad,RJ-Lnxx
- Part Number
- 1300500429
- Category
- Circular Industrial Cordsets
Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length
Physical Specifications
- cableDiameter
- 6.35mm (.250")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Black
- connectorEndA
- RJ-45 (industrial)
- connectorEndB
- RJ-45 (standard)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- None
- ledIndicator
- None
- materialCableJacket
- PUR
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- ABS
- materialPlatingMating
- N/A
- netWeight
- 1.000/g
- orientation
- Straight to Straight
- poles
- 8
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Shielded-Twisted Pair
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 30V
Keywords: 130050-0429, 1300500429
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Triphenyl-phosphate per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000541860_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000541859_00_000.pdf, subType=CE}