- Part Number
- 1300500105
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.90mm (.272”)
- Cable Length
- 1.0m (3.28')
- Color Cable Jacket
- Black
- Connector End A
- RJ-45 (standard)
- Connector End B
- Pigtail
- Coupling Style
- N/A
- Gender
- Male-Pigtail
- Keyway
- None
- Led Indicator
- None
- Material Cable Jacket
- PUR
- Material Connector Body
- PVC
- Material Contact
- Copper Alloy
- Material Coupling Nut
- N/A
- Material Plating Mating
- N/A
- Orientation
- Straight to Pigtail
- Poles
- 8
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- Shielded-Twisted Pair
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 30V
Keywords: 130050-0105, 1300500105
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed