- Part Number
- 1300500071
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.90mm (.272”)
- Cable Length
- 1.0m (3.28')
- Color Cable Jacket
- Black
- Connector End A
- RJ-45 (industrial)
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Male-Pigtail
- Keyway
- None
- Led Indicator
- None
- Material Cable Jacket
- PUR
- Material Connector Body
- TPE
- Material Contact
- Copper Alloy
- Material Coupling Nut
- ABS
- Material Plating Mating
- N/A
- Net Weight
- 42.320/g
- Orientation
- Straight to Pigtail
- Poles
- 8
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- Shielded-Twisted Pair
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 30V
Keywords: 130050-0071, 1300500071
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Triphenyl-phosphate; Phosphine oxide, diphenyl(2,4,6-trimethylbenzoyl) per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410542_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000405864_00_000.pdf, subType=CE}