- Part Number
- 1300500015
- Category
- Specialty Wire and Cable
Physical Specifications
- Cable Length
- 300.0m
- Circuits Loaded
- 8
- Color Cable Jacket
- Black
- Material Outer Jacket
- PUR
- Net Weight
- 14.780/g
- Outer Jacket Diameter
- 6.22mm
- Packaging Type
- Carton
- Temperature Range Operating
- -20° to +75°C
- Wire Cable Type
- PUR,Shielded-Twisted Pair
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 300V
Keywords: 130050-0015, 1300500015
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863