Micro-Change (M12)
- Part Number
- 1300480181
- Category
- Circular Industrial Cordsets
Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (90°) to Male (90°), 26 AWG, PVC Cable, 2.0m (6.56') Length
Physical Specifications
- cableDiameter
- 5.59mm (.220")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Teal
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- orientation
- 90° to 90°
- poles
- 4
- temperatureRangeOperating
- -20° to +75°C
- wireCableType
- N/A
- wireSizeAwg
- 26
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 30V
Keywords: 130048-0181, 1300480181
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed