Micro-Change (M12)
- Part Number
- 1300480112
- Category
- Circular Industrial Cordsets
Micro-Change (M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male (Straight), 24 AWG, Teal TPE Cable, 50.0m (164.04') Length
Physical Specifications
- cableDiameter
- 6.10mm (.240")
- cableLength
- 50.0m (164.04')
- colorCableJacket
- Teal
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 2626.500/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -20° to +75°C
- wireCableType
- Unshielded TPE/AWM 2463
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V
Keywords: 130048-0112, 1300480112
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408919_00_000.pdf, subType=CE}