- Part Number
- 1300480034
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.35mm (.250")
- Cable Length
- 10.0m (32.81')
- Color Cable Jacket
- Teal
- Connector End A
- RJ-45 (standard)
- Connector End B
- RJ-45 (standard)
- Coupling Style
- Push and Latch
- Gender
- Male-Male
- Keyway
- None
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- Polycarbonate
- Material Contact
- Phosphor Bronze
- Material Coupling Nut
- N/A
- Material Plating Mating
- Gold
- Net Weight
- 20.025/g
- Orientation
- Straight to Straight
- Poles
- 4
- Temperature Range Operating
- -20° to +75°C
- Wire Cable Type
- Unshielded PVC
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Maximum
- 30V AC / 60V DC
Keywords: 130048-0034, 1300480034
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains bis(2-ethylhexyl) tetrabromophthalate covering any of the individual isomers and/or combinations thereof per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410420_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410041_00_000.pdf, subType=CE}