M12 Data,Micro-Change (M12),RJ45,Industrial Ethernet
- Part Number
- 1300480018
- Category
- Circular Industrial Cordsets
M12 Data, D-Coded, Micro-Change (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Unshielded PVC Cat5e Cable, 25.0m (82.02') Length
Physical Specifications
- cableDiameter
- 6.35mm (.250")
- cableLength
- 25.0m (82.02')
- colorCableJacket
- Teal
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- RJ-45 (standard)
- couplingStyle
- Push and Latch,Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPU,PVC
- materialContact
- Copper Alloy,Phosphor Bronze
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 1.000/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -25° to +75°C
- wireCableType
- Unshielded PVC
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 30V AC / 60V DC
Keywords: 130048-0018, 1300480018
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863