- Part Number
- 1300480004
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.35mm (.250")
- Cable Length
- 25.0m (82.02')
- Color Cable Jacket
- Teal
- Connector End A
- Micro-Change (M12)
- Connector End B
- Micro-Change (M12)
- Coupling Style
- Threaded
- Gender
- Male-Male
- Keyway
- D-Coded
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- TPU
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Net Weight
- 1.000/kg
- Orientation
- Straight to Straight
- Poles
- 4
- Temperature Range Operating
- -25° to +75°C
- Wire Cable Type
- Unshielded PVC
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 30V AC / 60V DC
Keywords: 130048-0004, 1300480004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863